Component reference
Labeling
Gripper | Components | Mechanical and plant engineering | Assembly

2-Jaw Parallel Grippers
Series GP

- Dual round guide rods
- Double acting pneumatic cylinder with integrated mechanical gripping force safety device
1. 2-jaw parallel grippers

- Dual round guide rods
- Double acting pneumatic cylinder with integrated mechanical gripping force safety device
Task & Solution
In this assembly application from MPA Technology GmbH, labels are applied and the backing material removed with extreme precision and efficiency.
The heart of the application: The 2-jaw parallel gripper from the GP series.
Highlights and technical data
- 10 million maintenance-free cycles (max.)
- Spring closing C
- High-strength S
- IP30
- Magnetic field sensor
- Inductive sensor
Built-in standard components